This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE AlphaNum G Click
COM-20411

MIKROE AlphaNum G Click

SKU: COM-20411

AlphaNum G Click is a simple solution for adding 14-segment alphanumeric display to your device.

Out of stock
SKU
COM-20411

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

AlphaNum G Click is a simple solution for adding 14-segment alphanumeric display to your device. The board carries two TLC5926 16-bit Constant-Current LED sink Drivers as well as a dual character green LED 14-segment display (with two additional segments for commas). AlphaNum G Click communicates with the target board through mikroBUS™ RST, CS, SCK, MISO, MOSI, PWM and INT pins (marked here as LE2, LE1, CLK, DOUT, DIN, NUMSEL and NUMSEL# respectively). The board is designed to use either a 3.3V or 5V power supply.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE AlphaNum G Click
MIKROE AlphaNum G Click COM-20411
$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing