Mikroe Ambient 9 Click
SEN-17505
Mikroe Ambient 9 Click
SKU: SEN-17505
Out of stock
SKU
SEN-17505
Mikroe Ambient 9 Click is an integrated ambient light sensing and proximity detector with an IR LED in an optical module.
Product Overview
Mikroe Ambient 9 Click is an integrated ambient light sensing and proximity detector with an IR LED in an optical module. The board features the Broadcom Limited APDS-9160-003 Complete Proximity Sensing Solution. It's fit to be used under a small aperture of the devices cover windows. The sensor has a wide dynamic range. The proximity detection feature operates well from bright sunlight to dark rooms. The PS and ALS functions independently provide maximum flexibility in applications.
Features & Specs
- On-board modules
- Broadcom Limited APDS-9160-003 Digital Proximity and Ambient Light Sensing Sensor
- Low power consumption
- High precision
- Programmable interrupt
- High sensitivity in low lux condition
- I2C interface
- mikroBUS compatibility
- 28.6mm x 25.4mm click board size
- 3.3V or 5V input voltage
Customer Reviews

Mikroe Ambient 9 Click
SEN-17505
Stock and Customer Discounts
$9.95 retail price.
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units