This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe Arduino MKR Click Shield
DEV-18235

Mikroe Arduino MKR Click Shield

SKU: DEV-18235

Mikroe Arduino MKR Click Shield is used to expand the functionalities of a development board compatible with Arduino's MKR pinout.

Out of stock
SKU
DEV-18235

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe Arduino MKR Click Shield is used to expand the functionalities of a development board compatible with Arduino's MKR pinout. The Arduino MKR Click Shield provides two mikroBUS™ sockets to add any functionality from a range of Click boards™.

Features & Specs

  • On-board modules
  • Two mikroBUS sockets, connector for connecting compatible Arduino MKR board, four TXS0108E level-shifting voltage translators, power part for converting 5V USB to the 3.3V
  • PWM, UART, SPI, Analog, GPIO, I2C interface
  • Arduino, mikroBUS compatibility
  • 3.3V, 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe Arduino MKR Click Shield
Mikroe Arduino MKR Click Shield DEV-18235
$52.95 retail price.

Available Discounts

  • $50.30 | 25+ units
  • $47.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing