This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ATA6563 Click
DEV-20258

MIKROE ATA6563 Click

SKU: DEV-20258
Out of stock
SKU
DEV-20258

ATA6563 Click carries the ATA6563 high-speed CAN transceiver.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

ATA6563 Click carries the ATA6563 high-speed CAN transceiver. The Click is designed to run on a 5V power supply. Use the VIO SEL jumper for selecting the 3.3V or 5V logic level.

It communicates with the target microcontroller over UART interface, with additional functionality provided by the AN pin on the mikroBUS™ line.

ATA6563 Click is connected to a CAN bus via the DB9 cable, which then communicates with the network.

ATA6563 FEATURES

The ATA6563 is a high-speed CAN transceiver that provides an interface between a controller area network (CAN) protocol controller and the physical two-wire CAN bus.

The transceiver is designed for high-speed (up to 5 Mbps) CAN applications in the automotive industry, providing differential transmit and receive capability to (a microcontroller with) a CAN protocol controller. It offers improved electromagnetic compatibility (EMC) and electrostatic discharge (ESD) performance.

The transceiver is CAN FD (Flexible data-rate) ready, meaning it has increased data rates in comparison with classic CAN.

Features & Specs

  • Interface: UART
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE ATA6563 Click
MIKROE ATA6563 Click DEV-20258

Stock and Customer Discounts

$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing