This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Balancer 2 Click
PRT-19481

MIKROE Balancer 2 Click

SKU: PRT-19481
Out of stock
SKU
PRT-19481

Balancer 2 Click is an overvoltage protection device for a 2-series cell lithium-ion battery.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Balancer 2 Click is an overvoltage protection device for a 2-series cell lithium-ion battery. Click contains two separate overvoltage battery detection circuits and automatic cell imbalance correction. It can be used for various applications, power tools, portable equipment, and instrumentation, to energy storage systems (ESS), while providing the output voltage at the same time. By utilizing an externally connected power supply, it can charge 2-cell Li-Ion batteries.

The Click board™ is supported by the mikroSDK compliant library, which includes functions that simplify software development.

Balancer 2 Click is a Click board™ with two separate voltage battery monitoring circuitries, overvoltage supply detection, and automatic cell balancing. Balancer 2 Click monitors the voltages on each battery and correct voltage difference. Combined with a LiPo/Li-Ion battery charger, this Click board™ can be used in a wide range of applications that can benefit from reliable and efficient battery charging circuit.

Balancer 2 Click is designed to balance two LiPo/Li-Ion batteries, wired in serial. It contains all needed an analog circuitry, made of two separate blocks, for each battery, which is needed for the described device. Each block consists of one MOSFET, used as a power transistor - Si7858BDP, from Vishay Siliconix. Besides the MOSFET, the circuit also contains transistor needed for automatic gate bias regulation, based on the current running through the shunt resistors (R7 and R17). Each output is also optocoupled, in order to ensure very good reliability of the Click board™, regardless of the external power supply used. For that, EL357N-G photocouplers were used, from Everlight.

Two circuit blocks described above, combined, make the battery cell balancer. Besides that, this Click board™ has protection for the supply voltage. if the supply voltage is higher then 8.4V, the main P-Mosfet is power off and safe battery.

The third part of the Balancer 2 Click is voltage monitoring circuitry, which is based on the MCP3202, Dual Channel 12-Bit A/D Converter with SPI Serial Interface, from Microchip. The cell voltages are brought to the ADC input, through the dedicated voltage dividers, serving to conditionate the voltage signal levels to ADC inputs. That way direct output voltage is achieved, so the user can switch the cell independently based on the voltage parameters read.

The voltage level of the logic section can be selected via VCC SEL jumper, between 3.3V and 5V. This allows for both 3.3V and 5V capable MCUs to use the SPI communication lines properly.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Battery balancing current: 250mA
  • Overvoltage Protection accuracy: 20mV
  • Input Voltage supply: 8.4V
  • Input Current supply: 400mA

Customer Reviews

MIKROE Balancer 2 Click
MIKROE Balancer 2 Click PRT-19481