Mikroe Barometer 3 Click
SEN-17485
Mikroe Barometer 3 Click
SKU: SEN-17485
Out of stock
SKU
SEN-17485
Mikroe Barometer 3 Click is ideal for applications that require digital barometric air pressure measurement.
Product Overview
Mikroe Barometer 3 Click is ideal for applications that require digital barometric air pressure measurement. The board features the Infineon DPS368 Digital Barometric Air Pressure Sensor. It has high accuracy and low current consumption and can measure pressure and temperature. The pressure sensor element is based on a capacitive sensing principle for high precision during temperature changes and robustness for use in harsh environments. The devices are ideal for wearable sensors, home appliances, and health care.
Features & Specs
- On-board modules
- Barometer 3 click uses the Infineon DPS368 IC, a high accuracy pressure sensor
- Low power consumption
- High precision pressure measurement
- IPX8 certified
- Fast measurement time
- I2C, SPI, GPIO interface
- mikroBUS compatibility
- 28.6mm x 25.4mm click board size
- 3.3V input voltage
Customer Reviews

Mikroe Barometer 3 Click
SEN-17485