This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Bi Hall Click
SEN-20436

MIKROE Bi Hall Click

SKU: SEN-20436

Bi Hall Click is a simple solution for adding a bipolar Hall switch to your design.

Out of stock
SKU
SEN-20436

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Bi Hall Click is a simple solution for adding a bipolar Hall switch to your design. It carries the Melexis US2882 bipolar Hall-effect switch and a 74LVC1T45 single bit, dual supply transceiver. A bipolar Hall effect sensor is sensitive to both north and south pole magnetic fields. Bi Hall Click outputs a HIGH logic level when exposed to a south pole magnetic field, and a LOW logic level when exposed to a north pole magnetic field. When removed from a magnetic field, the logic level stays in its previous state. The US2882 IC integrates a Schmitt trigger with hysteresis, thus preventing output oscillation near the switching point between alternating magnetic poles. Bi Hall Click communicates with the target board through the mikroBUS™ INT line. It's designed to use either a 3.3V or a 5V power supply.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Bi Hall Click
MIKROE Bi Hall Click SEN-20436
$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing