This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe Binho Nova Click
DEV-18064

Mikroe Binho Nova Click

SKU: DEV-18064

Mikroe Binho Nova Click is used as a multi-protocol adapter and features two female 1.27mm 2x5 connectors.

Out of stock
SKU
DEV-18064

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Binho Nova Click is an adapter Click board™ that can be used as a multi-protocol adapter. This board features two female 1.27mm 2x5 connectors suitable for connecting the Binho Nova Multi-Protocol USB Host Adapter depending on the desired interface. This Click board™ is designed for ultimate flexibility and provides the ability to use this adapter with different communication protocols, such as I2C, SPI, or UART. It features five signal pins, which can be used as Digital Input/Output, PWM Output, Digital Interrupt, or Analog Input/Output. Along with these connectors, it also features two power jumpers that can be used to supply the host from the Binho Nova. This Click board™ is suitable for manual testing during firmware development and debugging and automating hardware testing and validation.

Features & Specs

  • On-board modules
  • Features two female 1.27mm 2x5 connectors suitable for connecting the Binho Nova Multi-Protocol USB Host Adapter depending on the desired interface, in association with stacking headers to easily combine it with other Click boards™ by using just one mikroBUS™ socket
  • Multi-protocol adapter
  • Support for SPI I2C and UART interface
  • Configurable pins (GPIO, Interrupt, PWM)
  • Ideal for testing and validation
  • Interface
  • PWM, UART, Analog, GPIO, I2C, SPI
  • Compatibility
  • mikroBUS
  • Click board size
  • S (28.6mm x 25.4mm)
  • Input Voltage
  • 5V, 3.3V, External

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe Binho Nova Click
Mikroe Binho Nova Click DEV-18064
$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing