This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Binho Nova Click
COM-18777

MIKROE Binho Nova Click

SKU: COM-18777

MIKROE Binho Nova Click is an adapter Click board™ that can be used as a multi-protocol adapter.

Out of stock
SKU
COM-18777

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Binho Nova Click™ is an adapter Click board™ that can be used as a multi-protocol adapter. This board features two female 1.27mm 2x5 connectors suitable for connecting the Binho Nova Multi-Protocol USB Host Adapter depending on the desired interface. This Click board™ is designed for ultimate flexibility and provides the ability to use this adapter with different communication protocols, such as I2C, SPI, or UART. It features five signal pins, which can be used as Digital Input/Output, PWM Output, Digital Interrupt, or Analog Input/Output. Along with these connectors, it also features two power jumpers that can be used to supply the host from the Binho Nova. This Click board™ is suitable for manual testing during firmware development and debugging and automating hardware testing and validation.

NOTE: The Click board™ comes with stacking headers that allow you to easily combine it with other Click boards™ by using just one mikroBUS™ socket.

The Binho Nova Click board™ was designed for ultimate flexibility with multiple ways to control and interact with it. It features two female 1.27mm 2x5 connectors suitable for connecting the Binho Nova Multi-Protocol USB Host Adapter depending on the desired interface. The connected Binho Nova Adapter is powered by its USB connection to the host PC and provides downstream power to the Binho Nova Click board™. Additionally, two power jumpers labeled as 3V3 and 5V are used to supply the host from the connected Binho Nova Adapter. It represents a perfect solution for manual testing during firmware development and debugging, automating hardware testing, and validation.

Binho Nova USB Host Adapter has 3 modes of operation: Controller, Peripheral, and Monitor/Debug. By default, it communicates as a Controller device, while the Peripheral device support is coming soon and will be made available to all existing devices via a firmware update. Thanks to the stacking headers that this Click board™ has, there is the possibility of connecting any Click board™ with the Binho Nova Click board™. In this way, it is possible to use the USB Host Adapter in a Mode that would monitor when the MCU communicates with additional Click while “sniffing” communications and protocols.

The Binho Nova Click can establish communication with MCU using several different communication protocols. It can serve as an SPI bus controlled device, with a frequency between 500kHz and 12MHz and with all 4 SPI modes are supported, or can serve as an I2C bus controlled device that supports clock frequencies from 100kHz up to 3.4MHz that covers all common operational modes (Standard, Full-Speed, Fast, and High-Speed). In addition to using these two communications, it also supports communication as a UART pass-through, with a maximum baud rate of 1.000.000bps for the data transfer.

Some Binho Nova connector pins can be assigned to other, related or unrelated, purposes such as GPIO, interrupt, PWM signals, or analog input/outputs. In that manner, two onboard jumpers, labeled as AN and PWM, are used to designate which pin from the Binho Nova connector is connected to the AN pin or PWM on the mikroBUS ™ socket. The default state of AN jumper represents enabled SPI communication while optionally provides the ability to use ADC/DAC, where SPI is not active. On the other hand, with the PWM jumper, the default state is enabled I2C and UART communication, while the optional state provides PWM where the UART is disabled.

This Click board™ features two enable jumpers used to supply the host from the Binho USB Host Adapter. The presence of an active power supply is visually detected by a green LED diode labeled as PWR. In the case of using the Binho USB Host Adapter in Peripheral or Monitoring/Debug Mode, these headers need to be removed. Only when Controller Mode is used and is necessary to power the host headers should be left on the Click board™.

Features & Specs

  • Interface: Analog, GPIO, I2C, PWM, SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V, 5V, External
  • Binho USB Host Adapter Output Current: 100mA
  • Operating Temperature Range: Min. 0°C, Typ. +25°C, Max. +80°C

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Binho Nova Click
MIKROE Binho Nova Click COM-18777
$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing