This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe Boost 3 Click
COM-17611

Mikroe Boost 3 Click

SKU: COM-17611
Out of stock
SKU
COM-17611

Mikroe Boost 3 Click has a boost converter with an integrated current mirror function.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe Boost 3 Click has a boost converter with an integrated current mirror function. The board features the Texas Instruments TPS61391 700kHz pulse-width modulating (PWM) Step-Up converter with a 70V switch FET with an input voltage up to 5.5V. The TPS61391 includes an accurate current mirror, with two selectable gain options (1:5 or 4:5). It provides high optical-power protection with an additional FET in series with the APD power path, with the typical response time of 0.5µs.

Features & Specs

  • On-board modules
  • Texas Instruments TPS61391 700kHz pulse-width modulating (PWM) Step-Up converter with a 70V switch FET with an input voltage up to 5.5V
  • An under-voltage lockout
  • High optical power protection
  • Wide output voltage range from 20V to 70V
  • Current mirror function
  • GPIO interface
  • mikroBUS compatibility
  • M (42.9mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Customer Reviews

Mikroe Boost 3 Click
Mikroe Boost 3 Click COM-17611

Stock and Customer Discounts

$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing