This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Buck 14 Click
PRT-19590

MIKROE Buck 14 Click

SKU: PRT-19590
Out of stock
SKU
PRT-19590

The Buck 14 Click is a Click board™ based around the BMR4613001/001, a PoL regulator from Flex.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The Buck 14 Click is a Click board™ based around the BMR4613001/001, a PoL regulator from Flex. It's high-efficiency step-down converter which provides a highly regulated output voltage derived from the connected power source, rated from 4.5 to 14V. The regulated output voltage can be selected between 0.6V and 5V. The Buck 14 Click due to high efficiency of BMR4613001/001 allows the Click board™ to easily deliver up to 12A of current with maximum of 60W of power and high efficiency, typ. 96 % at 12Vin, 5Vout and 80% load.

The Buck 14 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

The Buck 14 Click, based around the BMR4613001/001 - a PoL regulator from Flex, incorporates a wide range of readable and configurable power management features that are simple to implement with a minimum of external components. Additionally, it includes protection features that continuously safeguard the load from damage due to unexpected system faults. A fault is also shown as an alert on the ALR pin of mikroBUS™ socket. The product is delivered with a default configuration suitable for a wide range of operation in terms of input voltage, output voltage, and load. The configuration is stored in an internal Non-Volatile Memory (NVM). All power management functions can be reconfigured using the PMBus interface.

It is possible to monitor a wide variety of parameters through the PMBus interface. Fault conditions can be monitored using the SALERT pin, which will be asserted when any number of pre-configured fault or warning conditions occur. It is also possible to continuously monitor one or more of the power conversion parameters including but not limited to the following:

  • Input voltage (READ_VIN)
  • Output voltage (READ_VOUT)
  • Output current (READ_IOUT)
  • Internal junction temperature (READ_TEMPERATURE_1)
  • Switching frequency (READ_FREQUENCY)
  • Duty cycle (READ_DUTY_CYCLE)

The Buck 14 Click supports tracking of the output from a controller voltage applied to the VTRK pin of BMR4613001/001. To select the tracking mode, a resistance ≤ 4.22 kΩ must be connected between the VSET and PREF pins (RS resistor). The tracking ratio used is controlled by an internal feedback divider RDIV and an external resistive voltage divider (R3, R2, not populated on Click board™) which is placed from the supply being tracked to GND pins.

Unlike PID-based digital power regulators the product uses a state-space model based algorithm that is valid for both the small- and large-signal response and accounts for duty-cycle saturation effects. This eliminates the need for users to determine and set thresholds for transitioning from linear to nonlinear modes. These capabilities result in fast loop transient response and the possibility of reducing the number of output capacitors.

To control the output voltage the product features both a remote control input through the EN pin and a PMBus enable function by the command OPERATION. It is also possible to configure the output to be always on. By default the output is controlled by the EN pin only. The output voltage control can be reconfigured using the PMBus command ON_OFF_CONFIG.

It is designed to operate in different thermal environments and sufficient cooling must be provided to ensure reliable operation. Cooling is achieved mainly by conduction, from the pins to the host board, and convection, which is dependent on the airflow across the product. Increased airflow enhances the cooling of the product.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V
  • Output voltage: Min. 0.6V, Max. 5V
  • Output current: Min. 0A, Max. 12A
  • Input voltage: Min. 4.35V, Max. 14V

Customer Reviews

MIKROE Buck 14 Click
MIKROE Buck 14 Click PRT-19590

Stock and Customer Discounts

$55.95 retail price.

Available Discounts

  • $53.15 | 25+ units
  • $50.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing