Product Overview
CAN Isolator Click provides isolated CAN communication. It carries the ADM3053 signal and power isolated CAN transceiver with an integrated isolated DC-to-DC converter, from Analog Devices. The Click is designed to run on either 3.3V or 5V power supply. CAN Isolator Click communicates with the target microcontroller over UART interface.
The Click carries a DB 9-pin male connector.
ADM3053 FEATURES
The ADM3053 is an isolated controller area network (CAN) physical layer transceiver with an integrated isolated DC-to-DC converter.
The ADM3053 creates a fully isolated interface between the CAN protocol controller and the physical layer bus. It is capable of running at data rates of up to 1 Mbps.