This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE CAN SPI Click 3.3V
DEV-20463

MIKROE CAN SPI Click 3.3V

SKU: DEV-20463
Out of stock
SKU
DEV-20463

CAN SPI Click 3.3V is an accessory board in mikroBUS™ form factor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

CAN SPI Click 3.3V is an complete CAN solution which carries the SN65HVD230 CAN transceiver from Texas Instruments, and MCP2515 CAN controller from Microchip. It is the best solution to add CAN connectivity to your microcontroller with SPI interface. The SN65HVD230 serves as an interface between a MCP2515 CAN protocol controller and the physical two-wire CAN bus and feature single 3.3 V supply operation and standard compatibility with signaling rates up to 1 Mbps, ±16 kV HBM ESD protection on the bus pins, thermal shutdown protection, bus fault protection, and opencircuit receiver failsafe. Both of this devices reduce the overhead for the MCU by simplifying applications that require interface with a CAN bus. This Click board™ is designed for operation in especially-harsh environments, these devices feature cross-wire protection, loss-of-ground and overvoltage protection, overtemperature protection, as well as wide common-mode range. Board is designed to use 3.3V power supply only.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE CAN SPI Click 3.3V
MIKROE CAN SPI Click 3.3V DEV-20463

Stock and Customer Discounts

$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing