Mikroe CLICKER 4 for STM32
DEV-17917
Mikroe CLICKER 4 for STM32
SKU: DEV-17917
In stock
SKU
DEV-17917
Mikroe CLICKER 4 for STM32 is designed as a complete solution to build gadgets with unique functionalities.
Product Overview
Mikroe CLICKER 4 for STM32 is designed as a complete solution to build gadgets with unique functionalities. The Clicker 4 is equipped with three different power supply inputs. It offers development flexibility, and a reliable and safe battery charging circuit. This allows a single-cell Li-Po/Li-Ion battery to be charged.Combine the STMicroelectronics STM32F767BI microcontroller, and Click boards™, and the possibilities are endless. Clicker 4 is paired with a powerful CODEGRIP debugger for the development of applications.
Features & Specs
- 32-bit ARM® Cortex®-M7 STM32F767BI MCU operating at up to 216MHz, 2MB of Flash memory, and 512KB of SRAM
- USB Type-C connector. Eight LEDs, eight pushbuttons, and a reset button
- Bootloader and JTAG/SWD header for interfacing with external electronics
- Four mikroBUS™ sockets for adding Click board
- mikroBUS™ socket for adding Click board
- Small, affordable, yet powerful starter development kit
- Mounting holes simplify integration
- Compact design with clear and descriptive silkscreen markings
Documentation
Customer Reviews

Mikroe CLICKER 4 for STM32
DEV-17917
Stock and Customer Discounts
$51.95 retail price.
Available Discounts
- $49.35 | 25+ units
- $46.76 | 100+ units