Mikroe Clock Gen 3 Click
Mikroe Clock Gen 3 Click features a low-power self-contained digital frequency source that provides a precision frequency from 1kHz to 68MHz.
Product Overview
Mikroe Clock Gen 3 Click features a low-power self-contained digital frequency source that provides a precision frequency from 1kHz to 68MHz. The board is an I2C configurable clock generator that features the Analog Devices LTC6904. It requires no external components other than a power supply bypass capacitor. It operates over a single wide supply voltage range of 2.7V to 5.5V. The LTC6904 features a proprietary feedback loop that linearizes the relationship between digital control settings and frequency. It's ideal for applications like a microcontroller clock source, clock source for a switched capacitor filter, or general replacement for a DAC/VCO combination.
Features & Specs
- On-board modules: LTC6904
- Precision frequency generator from 1KHz to 68MHz
- Minimal jitter and subharmonics at the output
- On-board I2C address jumpers
- I2C, GPIO interface
- mikroBUS compatibility
- M (42.9mm x 25.4mm) click board size
- 3.3V, 5V input voltage
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $17.05 | 25+ units
- $16.16 | 100+ units