Mikroe Clock Gen 4 Click
Mikroe Clock Gen 4 Click contains a clock generator and a multiplier/jitter reduced clock frequency synthesizer.
Product Overview
Mikroe Clock Gen 4 Click contains a clock generator and a multiplier/jitter reduced clock frequency synthesizer. The board features the Cirrus Logic CS2200-CP analog PLL architecture comprised of a Delta-Sigma fractional-N frequency synthesizer. The clocking device utilizes a programmable phase lock loop and allows frequency synthesis and clock generation from a stable reference clock. It generates a low-jitter PLL clock from an external crystal, supports both I2C and SPI for full software control. It also has a configurable auxiliary clock output. The board is ideal for MCU clock source, or in applications like digital effects processors, and digital mixing consoles.
Features & Specs
- On-board modules
- Cirrus Logic CS2200-CP analog PLL architecture comprised of a Delta-Sigma fractional-N frequency synthesizer
- High-performance analog/digital phase-locked loop
- Clock generation/frequency synthesis and multiplier/jitter reduction
- Flexible control options
- Configurable auxiliary output
- I2C, SPI interface
- mikroBUS compatibility
- M (42.9mm x 25.4mm) click board size
- 3.3V input voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $17.05 | 25+ units
- $16.16 | 100+ units