Mikroe Clock Gen 5 Click
Mikroe Clock Gen 5 Click is a digital programmable oscillator solution.
Product Overview
Clock Gen 5 Click is a compact add-on board that contains a digital programmable oscillator solution. This board features the LTC6903, a low-power self-contained digital frequency source providing a precision frequency from 1kHz to 68MHz set through a 3-wire SPI digital interface from Analog Devices. The LTC6903 features a proprietary feedback loop that linearizes the relationship between digital control setting and frequency and provides a smaller, more reliable, and vastly more versatile clocking solution. The frequency between 1kHz and 68MHz is set by a 16-bit control word, typically accurate within 1.1% with a resolution of 0.1% or better. This Click board™ is suitable for applications such as MCU clock source, clock source for a switched capacitor filter, or general replacement for a DAC/VCO combination.
Features & Specs
- On-board modules
- Analog Devices LTC6903 low-power self-contained digital frequency source providing a precision frequency from 1kHz to 68MHz set through a 3-wire digital interface
- Low power consumption
- More reliable and vastly more versatile clocking solution
- Precision frequency from 1kHz to 68MHz
- Proprietary feedback loop
- SPI interface
- mikroBUS compatibility
- M (42.9mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $15.15 | 25+ units
- $14.36 | 100+ units