MIKROE CODEGRIP for STM32
MIKROE CODEGRIP for STM32 is a fast USB-C and WiFi programmer and hardware debugger that supports STM32 Cortex M0, M3, M4, and M7 based MCUs.
Product Overview
MIKROE CODEGRIP for STM32 is a fast USB-C and WiFi programmer and hardware debugger that supports STM32 Cortex M0, M3, M4, and M7 based MCUs. This device features debugging and programming over WiFi, redefined technical support, plug-and-play functionality, and effortless programming with complete control over the MCUs. The CODEGRIP for STM32 can be operated in any hardly accessible places including hazardous environment, high-rise buildings, and agricultural setting. The redefined technical support allows user's hardware to be directly accessed through WiFi for debugging. The CODEGRIP Suite software tool is capable of intelligently managing the programming and debugging tasks.
Includes:
- Damage resistant protective box
- CODEGRIP for STM32
- CODEGRIP ADAPT V1 10-pin 0.10" pitch ARM Cortex debug adapter
- WiFi antenna right angle SMA
- User manual
- USB-C cable
- USB-C female to USB-A male adapter
- Flat cable with 10-pin 0.10" pitch female connectors
Features & Specs
- USB-C and WiFi programmer and hardware debugger
- Supports more than 850 STM32 Cortex M0, M3, M4, and M7 based MCUs
- CODEGRIP Suite software tool
- Redefined technical support
- Plug-and-play functionality
- Effortless programming with complete control over the MCUs
- Can be operated in harsh environments, high-rise buildings, and agricultural setting
Documentation
Customer Reviews

Available Discounts
- $123.45 | 25+ units
- $116.96 | 100+ units