This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Color 3 Click
SEN-20312

MIKROE Color 3 Click

SKU: SEN-20312

Color 3 Click is a mikroBUS™ add-on board with a TCS3771 color sensor (also known as a light-to-digital converter) and a narrow beam Infrared LED.

Out of stock
SKU
SEN-20312

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Color 3 Click is a mikroBUS™ add-on board with a TCS3771 color sensor (also known as a light-to-digital converter) and a narrow beam Infrared LED. The circuit can also function as a proximity sensor.

TCS3771 is a RGBC sensor: it can detect Red, Green, Blue and clear light. The IC performs well under a variety of lighting conditions. For example, it can be covered with different attenuation materials.

As a proximity sensor it has a large dynamic range of operation. It can take short distance measurements behind dark glass; or it can be configured for longer distance measurement, for example, human presence detection in front of monitors or laptops.

For power-saving, TCS3771 has an internal state machine that can put the device into a low power mode between successive RGBC and proximity measurements.

TCS3771 is also fast enough to give off proximity information at a high rate of repetition. This makes it useful for proximity detection in portable devices (such as a phone coming near to a speaker’s ear).

Color 3 Click communicates with the target MCU through the mikroBUS™ I2C interface, with additional functionality provided by an INT pin. Designed to use a 3.3 power supply only.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Color 3 Click
MIKROE Color 3 Click SEN-20312
$16.95 retail price.

Available Discounts

  • $16.10 | 25+ units
  • $15.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing