This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Comparator Click
DEV-20380

MIKROE Comparator Click

SKU: DEV-20380

Comparator Click, carrying the LM2903 IC, has two independent precision voltage comparators.

Out of stock
SKU
DEV-20380

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Comparator Click, carrying the LM2903 IC, has two independent precision voltage comparators. Two pairs of screw terminals allow you to connect separate inputs (additional two screw terminals are for GND connections). You can use it either with a single (range of 2.0 VDC to 36 VDC) or dual power supply (from ±1.0 VDC to ±18 VDC). Two potentiometers are placed between the terminals and the IC. Each input has its own Interrupt pin on the mikroBUS™ socket (one on the INT pin, the other in place of the mikroBUS AN pin), here marked 01 and 02.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Comparator Click
MIKROE Comparator Click DEV-20380
$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing