This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Current Limit 7 Click
PRT-20521

MIKROE Current Limit 7 Click

SKU: PRT-20521
Out of stock
SKU
PRT-20521

Current Limit 7 Click is a compact add-on board representing a current-limiting solution.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Current Limit 7 Click is a compact add-on board representing a current-limiting solution. This board features the MAX14575A, an adjustable current-limit switch from Analog Devices. This Click board™ features internal current limiting to prevent damage to host devices due to faulty load conditions, has a low 32mΩ on-resistance, and operates from a 2.3V to 5.5V input voltage range. Also, the current limit is adjustable from 250mA to 2.5A programmed through AD5272 digital rheostat and set via onboard range switch. This Click board™ is suitable for applications in portable equipment and condition monitoring or power supplies, protecting them in short circuits or other overload conditions.

Current Limit 7 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Current Limit 7 Click as its foundation uses the MAX14575A, programmable current-limit switch featuring internal current limiting to prevent damage to host devices due to faulty load conditions from Analog Devices. The MAX14575A offers flexible protection boundaries for systems against input voltage ranging from 2.3V to 5.5V and limits the output load current to a programmed level, up to 2.5A, making this device ideal for charging a large load capacitor as well as for high-current load switching applications. Additional safety features include thermal shutdown protection to prevent overheating and reverse current blocking to prevent current from being driven back into the source.

The current-limit switch provides a safe means for regulating the current delivered to a load circuit. It allows the load current to increase to a programmed limit but no higher. Typically, the current limit is a function of the voltage across an external resistor, and this voltage serves as the reference for an internal current-limiting amplifier. By replacing the resistor with a digital rheostat, you can easily program the current limit as performed on this Click board™. For this purpose, the AD5272 from Analog Devices, communicating with the MCU via 2-Wire I2C interface, is used to set the resistance on the MAX14575A SETI pin, adjusting the current limit for the switch. In this case, two rheostats were used in combination with an onboard switch labeled as RANGE that allows the user to use two possible ranges of current limit: from 0.5A to 2.5A and from 0.25A to 0.5A.

Current Limit 7 Click can be enabled or disabled through the EN pin routed to the CS pin of the mikroBUS™ socket; hence, offering a switch operation to turn ON/OFF power delivery to the connected load. It also provides an overcurrent flag (FLG) indication signal routed to the INT pin of the mikroBUS™ socket and an additional reset signal for AD5272 digital rheostat routed to the RST pin of the mikroBUS™ socket.

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. It allows for both 3.3V and 5V capable MCUs to use the communication lines properly. Additionally, there is a possibility for the MAX14575A power supply selection via jumper labeled as PWR SEL to supply the MAX14575A from an external power supply terminal in the range from 2.3V to 5.5V or with VCC voltage levels from mikroBUS™ power rails. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V, External
  • Supply Voltage VCC: Min. 3V, Max. 5V
  • External Supply Voltage IN: Min. 2.3V, Max. 5.5V
  • Current Limit Range OUT: Min. 0.25A, Max. 2.5A
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE Current Limit 7 Click
MIKROE Current Limit 7 Click PRT-20521