Product Overview
Mikroe CXPI Click supports the next-generation automotive communication protocol, and features the ROHM Semiconductor BD41000AFJ-C transceiver. Its used for CXPI (Clock Extension Peripheral Interface) communication. It operates from 7V to 18V external power supply, features easy switching, and an arbitration function that stops the data output upon detection of BUS data collision. Fail-safe functions suspend the output data upon detection of under-voltage or temperature abnormalities. The board is ideal for body control applications, including steering switch, AC, and instrument panel systems.