Mikroe DAC 6 Click
Mikroe DAC 6 Click contains a fully-featured, general-purpose voltage-output digital-to-analog converter.
Product Overview
Mikroe DAC 6 Click contains a fully-featured, general-purpose voltage-output digital-to-analog converter. The board features the Texas Instruments DAC104S085 10-bit micro-power quad digital-to-analog converter with rail-to-rail output. The board uses the 3-wire SPI serial interface for communication. It operates at clock rates of up to 40MHz. The DAC 6 Click also features an MCP1501 high-precision, buffered, 2.048V voltage reference. The DAC 6 click is ideal for use in battery-operated equipment, digital gain and offset adjustment, programmable voltage and current sources, and many more.
Features & Specs
- On-board modules
- Texas Instruments DAC104S085 10-bit resolution micro-power QUAD digital-to-analog converter with rail-to-rail output
- Low power consumption
- Rail-to-rail voltage output
- Accuracy
- Stability
- Small package
- SPI interface
- mikroBUS compatibility
- 28.6mm x 25.4mm click board size
- 3.3V or 5V input voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $16.10 | 25+ units
- $15.26 | 100+ units