Mikroe DAC 8 Click
Mikroe DAC 8 Click contains a fully-featured, general-purpose voltage-output digital-to-analog converter.
Product Overview
Mikroe DAC 8 Click contains a fully-featured, general-purpose voltage-output digital-to-analog converter. The DAC 8 features the Texas Instruments DAC8554IPWR 16-bit QUAD Channel Voltage-Output Digital to Analog Converter. The device offers low-power operation, good linearity, exceptionally low glitch, and supports a 3-wire SPI serial interface with a clock rate up to 50MHz. It requires an external reference voltage provided by I2C compatible DAC60501MDGSR. This is used to set the output range of each DAC channel. The board has many features that make it ideal for various applications. These applications include battery-operated equipment, digital gain and offset adjustment, programmable voltage, and current sources.
Features & Specs
- On-board modules
- Texas Instruments DAC8554IPWR 16-bit QUAD Channel Ultra-Low Glitch Voltage-Output Digital to Analog Converter
- Low power consumption
- High precision
- Ultra-low glitch
- Rail-to-rail voltage output
- Accuracy
- Stability
- I2C, SPI, GPIO interface
- mikroBUS compatibility
- 28.6mm x 25.4mm click board size
- 3.3V or 5V input voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $35.10 | 25+ units
- $33.26 | 100+ units