This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE DALI Click
DEV-18831

MIKROE DALI Click

SKU: DEV-18831

MIKROE DALI Click is a compact board that provides Digital Addressable Lighting Interface (DALI) to your design.

Out of stock
SKU
DEV-18831

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE DALI Click is a compact board that provides Digital Addressable Lighting Interface (DALI) to your design. Board features two optocouplers, push button and screw terminals. DALI Click communicates with target board via four mikroBUS™ lines (RST, CS, PWM and INT). Data between MCU and devices is transferred over two-wire differential bus by means of asynchronous, half-duplex, serial protocol. It is possible to address up to 64 devices in DALI stand alone systems and more than 64 devices as DALI subsystem (gateways). The board is designed to use 3.3V or 5V power supply. LED diode indicates the presence of power supply.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE DALI Click
MIKROE DALI Click DEV-18831
$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing