Mikroe Stepper 14 Click
ROB-17129
Mikroe Stepper 14 Click
SKU: ROB-17129
Out of stock
SKU
ROB-17129
Mikroe Stepper 14 Click features the Texas Instruments DRV8847PWPR step motor driver.
Product Overview
Mikroe Stepper 14 Click features the Texas Instruments DRV8847PWPR step motor driver. The board provides a bipolar step motor control, and features an H-bridge bipolar step motor driver. It supports full-, half-, quarter-, or eighth-step modes. The Stepper 14 also has a port expander to communicate with a minimal number of pins through the mikroBUS™ I2C bus.
Features & Specs
- On-board modules:
- Texas Instruments DRV8847PWPR Dual Full-Bridge 18V 1A Stepper Motor Driver
- NXP PCA9538A 8bit I/O Expander with Serial Interface
- Dual H-bridge motor driver
- Single or dual brushed DC motors
- One bipolar stepper motor
- Solenoid loads
- Multiple control interface options
- GPIO, I2C interface
- mikroBUS compatibility
- M (42.9mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Documentation
Customer Reviews

Mikroe Stepper 14 Click
ROB-17129