Mikroe Stepper 10 Click
DEV-17015
Mikroe Stepper 10 Click
SKU: DEV-17015
In stock
SKU
DEV-17015
Mikroe Stepper 10 Click is a two-phase bipolar stepping motor driver that controls one stepper motor with PWM constant current drive.
Product Overview
Mikroe Stepper 10 Click is a two-phase bipolar stepping motor driver that controls one stepper motor with PWM constant current drive. The Stepper 10 features the Toshiba Semiconductor TB67S128FTG chip fabricated with the BiCD process. It has an output rating of 50V/5A and a built-in decoder that supplies the motor with up to 44V. Toshiba's innovative technology process results in low-power consumption with low on-resistance (0.25Ω) on the integrated MOSFET output stage.
Features & Specs
- Stepper 10 Click uses the Toshiba Semiconductor TB67S128FTG IC two-phase bipolar stepper motor driver using a PWM chopper
- Allows full, half, quarter, 1/8, 1/16, 1/32, 1/64, 1/128 step operation
- Low on-resistance
- MOSFET output stage
- High-efficiency motor current control mechanism
- Built-in anti-stall architecture
- Built-in sense resistor less current control architecture
- High voltage and current
- Multi error detect functions
- I2C, SPI, GPIO interface
- mikroBUS compatibility
- L (57.15mm x 25.4mm) click board size
- 3.3V, 5V input voltage
Documentation
Customer Reviews

Mikroe Stepper 10 Click
DEV-17015
Stock and Customer Discounts
$38.95 retail price.
Available Discounts
- $37.00 | 25+ units
- $35.06 | 100+ units