This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Diff Pressure Click
SEN-20319

MIKROE Diff Pressure Click

SKU: SEN-20319

Diff Pressure Click is designed for comparing two pressure measurements.

Out of stock
SKU
SEN-20319

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Diff Pressure Click carries NXP’s MPXV5010DP signal conditioned, temperature compensated and calibrated pressure sensor with two axial ports to accommodate industrial grade tubing. The Click is designed to run either on 3.3V or 5V power supply. It communicates with the target microcontroller over SPI interface (CS, SCK, MISO).

Diff Pressure Click is designed for comparing two pressure measurements. For example, measuring the difference in the pressure of gasses in a variable diameter flow tube.

How it works

The two ports are designated as Pressure side (P1) and Vacuum side (P2). The sensor is designed to operate with a positive differential pressure where P1 > P2. The measurement range is from 0 to 10 kPa. In the temperature range between 0º and 85ºC, the sensor has a maximum error rate of 5.0%.

MPXV5010DP features

MPXV5010DP IC has an analog output. The signal passes through the onboard 22-bit ADC before being outputted through the mikroBUS™ SPI interface (CS, SCK, MISO).

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Diff Pressure Click
MIKROE Diff Pressure Click SEN-20319
$59.95 retail price.

Available Discounts

  • $56.95 | 25+ units
  • $53.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing