This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe DIGI POT 7 Click
DEV-18047

Mikroe DIGI POT 7 Click

SKU: DEV-18047

Mikroe DIGI POT 7 Click is a digitally controlled potentiometer with an Analog Devices AD5175 single-channel 1024-position digital rheostat.

Out of stock
SKU
DEV-18047

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DIGI POT 7 Click is a compact add-on board used as a digitally controlled potentiometer. This board features the AD5175, a single-channel 1024-position digital rheostat with less than ±1% end-to-end resistor tolerance error and 50-time programmable wiper memory from Analog Devices. This I2C configurable IC is designed to operate as a variable resistor for analog signals, within the voltage range of single-supply operation at 2.7 V to 5.5 V. Unlimited adjustments are allowed before programming the resistance value into the programmable memory. This Click board™ can be used as a mechanical rheostat replacements, in voltage to current conversions, for gain and offset adjustment, and many more applications.

Features & Specs

  • On-board modules
  • Analog Devices AD5175 single-channel 1024-position digital rheostat, with less than ±1% end-to-end resistor tolerance error and a 50-time programmable (50-TP) wiper memory
  • Low power consumption
  • High precision
  • 50-times programmable wiper memory
  • 10kΩ nominal resistance
  • I2C interface
  • mikroBUS compatibility
  • S (28.6mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe DIGI POT 7 Click
Mikroe DIGI POT 7 Click DEV-18047
$12.95 retail price.

Available Discounts

  • $12.30 | 25+ units
  • $11.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing