This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE DIGI POT 8 Click
COM-19264

MIKROE DIGI POT 8 Click

SKU: COM-19264
Out of stock
SKU
COM-19264

DIGI POT 8 Click is a compact add-on board used as a digitally controlled potentiometer.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DIGI POT 8 Click is a compact add-on board used as a digitally controlled potentiometer. This board features the AD5206, 6-channel 256-position digitally controlled variable resistor device from Analog Devices. Each channel of the AD5206 contains a fixed resistor with a wiper contact that taps the fixed resistor value of 10kΩ, 50kΩ, or 100kΩ at a point determined by a digital code loaded into the SPI-compatible serial-input register. This Click board™ can be used as mechanical potentiometer replacements, voltage-to-current conversions, gain and offset adjustment, and many other applications.

DIGI POT 8 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

DIGI POT 8 Click as its foundation uses the AD5206, 6-channel 256-position digitally controlled device that performs the same electronic adjustment function as a potentiometer or variable resistor from Analog Devices. Each channel of the AD5206 contains a fixed resistor with a wiper contact that taps the fixed resistor value of 10kΩ, 50kΩ, or 100kΩ at a point determined by a digital code loaded into the SPI-compatible serial-input register. The resistance between the wiper and either endpoint of the fixed resistor varies linearly concerning the digital code transferred into the variable resistor (VR) latch. The AD5206 also has an internal Power-On preset that places the wiper in a preset midscale condition at the Power-On state.

The AD5206 communicates with MCU through the 3-Wire SPI serial interface with a maximum frequency of 10MHz. Each VR has its VR latch that holds its programmed resistance value. These VR latches are updated from an internal serial-to-parallel shift register loaded from a standard 3-wire SPI serial-input digital interface. Eleven data bits make up the data-word clocked into the serial input register. The first three bits are decoded to determine which VR latch is loaded with the last eight bits of the data word when the CS pin of the SPI serial interface returns to a logic high state.

In addition to the AD5206 present on the DIGI POT 8, this Click board™ also has four 2x3 male headers. Three of them under the labels of A W and B, with also the appropriate number, represent the corresponding DIGI POT terminal of the AD5206, while the fourth header with the label VCC and GND represents an additional power supply output. Wiper terminal number 6, labeled as W6, also can be used as an auxiliary wiper output, routed to the AN pin of the mikroBUS ™ socket if the wiper back to the mikroBUS™ is required.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before use with MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: Analog
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V
  • Resistance: 100kΩ
  • Number of Taps: 256
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Documentation

Customer Reviews

MIKROE DIGI POT 8 Click
MIKROE DIGI POT 8 Click COM-19264

Stock and Customer Discounts

$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing