This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe Dot Matrix R Click
COM-17192

Mikroe Dot Matrix R Click

SKU: COM-17192

The module holds four 5x7 dot matrices.

Out of stock
SKU
COM-17192

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe Dot Matrix R Click is based on the Avago (Broadcom Inc) HCMS-3906 four-digit dot matrix display module. The module holds four 5x7 dot matrices. They are closely spaced with bright red pixel elements. Characters are clear as a result, and emit a bright red color. This makes the display readable in any condition. Each display is directly interfaced with a microprocessor, with no need for cumbersome interface components. The serial IC interface allows higher character count information displays with a minimum of data lines. The easy-to-read 5x7 pixel format allows for upper case, lower case, Katakana, and custom characters.

Features & Specs

  • On-board modules
  • Broadcom Limited HCMS-3906 high-performance alphanumeric display
  • Easy to use a four-digit 5x7 dot matrix display with dense and brightly lit pixel elements
  • Interfaced directly with a microprocessor
  • Serial input
  • Convenient brightness controls
  • GPIO, SPI interface
  • mikroBUS compatibility
  • M (42.9mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe Dot Matrix R Click
Mikroe Dot Matrix R Click COM-17192
$79.95 retail price.

Available Discounts

  • $75.95 | 25+ units
  • $71.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing