This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe DSP Click
DEV-18066

Mikroe DSP Click

SKU: DEV-18066

Mikroe DSP Click features the Coolaudio V1000 complete multi-effects audio DSP with ultra-high quality audio performance.

Out of stock
SKU
DEV-18066

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DSP Click is a compact add-on board that contains a multi-effects digital signal processor. This board features the V1000, a complete multi-effects audio DSP with ultra-high quality audio performance in a rapid ‘time-to-market’ solution from Coolaudio. The V1000 includes its integrated RAM with 16 built-in multi-effects and reverb controlled via I/O pins or I2C interface. Combined with a low-cost A/D-D/A codec like the V4220, this Click board™ provides an ultra-low cost FX solution. This Click board™ is suitable for applications as a standalone audio player, PC accessories, and Hi-Tech toys, conventional consumer electronic devices, and many more.

Features & Specs

  • On-board modules
  • Coolaudio V1000 complete multi-effects audio DSP with ultra-high quality audio performance in a rapid time-to-market solution
  • Coolaudio V4220 4-bit stereo codes
  • Low power consumption
  • Built-in reverb and multi-effects
  • Ultra-high quality audio performance
  • Optimized for digital signal processing, in combination with V4220 provides an ultra-low-cost FX solution
  • GPIO, I2C interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe DSP Click
Mikroe DSP Click DEV-18066
$47.95 retail price.

Available Discounts

  • $45.55 | 25+ units
  • $43.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing