This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe DTMF Generator Click
DEV-17688

Mikroe DTMF Generator Click

SKU: DEV-17688

Mikroe DTMF Generator Click generates DTMF (Dual-Tone Multi-Frequency) signals designed for MCU interfaces.

Out of stock
SKU
DEV-17688

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe DTMF Generator Click generates DTMF (Dual-Tone Multi-Frequency) signals designed for MCU interfaces. The board features the Holtek Semiconductor Inc. HT9200A dual-tone multi-frequency decoder used in mobile communications systems. The HT9200A tone generators have 16 dual tones and 8 single tones from its DTMF pin. It provides a Serial Mode interface, has a low total harmonic distortion, and features a low current in the Stand-By mode.

Features & Specs

  • On-board modules
  • Holtek Semiconductor Inc. HT9200A dual-tone multi-frequency decoder designed for mobile communication systems
  • Dual-tone multi-frequency decoder
  • Serial mode
  • Low standby current
  • Low total harmonic distortion
  • GPIO interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe DTMF Generator Click
Mikroe DTMF Generator Click DEV-17688
$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing