This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE ECG 2 Click
SEN-18937

MIKROE ECG 2 Click

SKU: SEN-18937

Track the patterns of your beating heart with ECG 2 Click.

Out of stock
SKU
SEN-18937

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Track the patterns of your beating heart with ECG 2 Click. ECG 2 Click contains ADS1194 16-bit delta-sigma analog-to-digital converters from Texas Instruments, a built-in programmable gain amplifier (PGA), an internal reference, and an onboard oscillator.

The Click communicates with the target MCU over SPI and the following mikroBUS pins: PWM, AN and INT. ECG 2 Click runs on 3.3V and 5V power supply.

You will need the following things to start recording your ECG:

  • ECG 2 Click
  • Cable
  • Disposable adhesive electrode pads

Of course, you will also need a target board with an MCU (preferably powered from an external battery).

There are two available measuring options:

  1. For 3 wire measurement, a 3.5mm jack is used.

You can connect the Click to a person using three electrodes placed on the left arm, right arm and the left side of the abdomen (below the heart) or alternatively on the left leg.

We offer cables and electrodes that are marked (left leg (LL) – red, left arm (LA) – black, right arm (RA) – white).

  1. For 4 wire measurement, screw terminals are used.

ECG 2 Click can also be connected by 4 electrodes that are placed on both arms and legs.

MikroPlot is a free data visualization tool (Windows) that can be used to generate an ECG.

The graph is generated from data sent from the MCU (ADC values from ECG Click input + time stamp). A UART-USB connection is required.

ECG 2 Click uses both 3.3V and 5V power supply — 3.3V is used as digital power supply and 5V is used for analog power supply (via linear regulator which gives stabilized 3V at output).

OverVoltage and OverCurrent protection is realized over 22k resistors and diodes.

NOTE: ECG 2 Click is a prototyping tool, not a medical-grade device. Do not use it to diagnose patients.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V, 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE ECG 2 Click
MIKROE ECG 2 Click SEN-18937
$49.95 retail price.

Available Discounts

  • $47.45 | 25+ units
  • $44.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing