Mikroe EEPROM 6 Click
DEV-17602
Mikroe EEPROM 6 Click
SKU: DEV-17602
Out of stock
SKU
DEV-17602
Mikroe EEPROM 6 Click contains a serial EEPROM memory that operates from the 1-Wire interface.
Product Overview
Mikroe EEPROM 6 Click contains a serial EEPROM memory that operates from the 1-Wire interface. The board features the Maxim Integrated DS28EC20 20480-bit EEPROM organized as 80 memory pages of 256 bits each. As a specific feature, blocks of eight memory pages can be write-protected or put in "EPROM-Emulation" Mode, where bits can only be changed from a 1 to a 0 state. It communicates with the MCU at 15.4kbps or 90kbps over the 1-Wire protocol. It has a 64-bit registration number that ensures error-free device selection.
Features & Specs
- On-board modules
- Maxim Integrated DS28EC20 20Kb of data EEPROM with a fully-featured 1-Wire interface in a single chip
- Unique registration number that ensures error-free device selection
- Switchpoint hysteresis and filtering to optimize performance in the presence of noise
- 200k write/erase cycle endurance
- 1-Wire interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Customer Reviews

Mikroe EEPROM 6 Click
DEV-17602
Stock and Customer Discounts
$25.95 retail price.
Available Discounts
- $24.65 | 25+ units
- $23.36 | 100+ units