Mikroe eFuse 2 Click
DEV-17695
Mikroe eFuse 2 Click
SKU: DEV-17695
In stock
SKU
DEV-17695
Mikroe eFuse 2 Click features the Texas Instruments TPS259631 highly integrated circuit protection and power management solution.
Product Overview
Mikroe eFuse 2 Click features the Texas Instruments TPS259631 highly integrated circuit protection and power management solution. It provides multiple protection modes against overloads, short circuits, voltage surges, and excessive inrush current. Get an accurate sense of the output load current by measuring the voltage drop across digital rheostat that can set the output current limit level. The device also uses an in-built thermal shutdown mechanism to protect itself during these fault events.
Features & Specs
- On-board modules
- Texas Instruments TPS259631 integrated eFuse device that is used to manage load voltage and load current
- Adjustable current limit with load current monitor
- Overtemperature protection
- Fault indication
- Overvoltage protection
- Adjustable undervoltage lockout
- Wide input voltage range
- I2C interface
- mikroBUS compatibility
- L (57.15mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Customer Reviews

Mikroe eFuse 2 Click
DEV-17695
Stock and Customer Discounts
$22.95 retail price.
Available Discounts
- $21.80 | 25+ units
- $20.66 | 100+ units