Product Overview
EnOcean Click carries a TCM 310 transceiver, which is a bidirectional gateway for EnOcean’s 868 MHz radio systems. The Click is designed to run on a 3.3V power supply. It communicates with the target MCU through UART (TX, RX pins), with additional functionality provided by RST and EN pins.
Note: Modules with 868 MHz frequency are suitable for Europe and other countries adopting R&TTE specification. Versions of EnOcean Click covering different frequency bands will be available in the future.
TCM 310 transceiver
This low-powered wireless module is intended for use together with EnOcean’s range of energy harvesting modules that include self-powered, battery-free wireless switches, sensors and actuators.
Essential features
EnOcean offers a range of modules compatible with TCM 310. Those are miniaturized energy converters that use the surrounding environment — motion, light or temperature differences — to harness enough energy to send a wireless signal to the receiver onboard EnOcean Click.
The TCM 310 module can also be set up as a repeater to extend the range of the signal. You can then develop various battery-free switching systems, data loggers and similar.
Onboard antenna
EnOcean Click features a small high-performance 868MHz chip antenna onboard so no external antennas are required.