This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe ETH 3 Click
DEV-18245

Mikroe ETH 3 Click

SKU: DEV-18245

Mikroe ETH 3 Click contains Ethernet Controller & PHY for embedded applications.

Out of stock
SKU
DEV-18245

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe ETH 3 Click contains Ethernet Controller & PHY for embedded applications. The board features the Microchip Technology LAN9250 fully featured 10/100 Ethernet controller that provides performance, flexibility, ease of integration, and system cost control. It complies with the IEEE802.3 (Full/Half-Duplex 10BASE-T and 100BASE-TX) Ethernet protocol, IEEE 802.3az Energy Efficient Ethernet (EEE)(100Mbps only), and the IEEE 1588v2 precision time protocol. It also includes an integrated Ethernet MAC and PHY with a high-performance SRAM-like slave interface and large transmit and receive data FIFOs to accommodate high latency applications.

Features & Specs

  • On-board modules
  • Microchip Technology LAN9250 fully-featured high-performance 10/100 Ethernet controller designed for embedded applications, where performance and flexibility are required
  • 16-bit 10/100 industrial Ethernet controller & PHY
  • High performance
  • Compliant with energy-efficient Ethernet
  • Wake on LAN (WoL) support
  • SPI/SQI/I2C interface support
  • I2C interface

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe ETH 3 Click
Mikroe ETH 3 Click DEV-18245
$40.95 retail price.

Available Discounts

  • $38.90 | 25+ units
  • $36.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing