This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE EVE Click
DEV-20450

MIKROE EVE Click

SKU: DEV-20450

EVE Click is a display controller board in mikroBUS™ form factor.

Out of stock
SKU
DEV-20450

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

EVE Click is a display controller board in mikroBUS™ form factor. It features state-of-the-art FT800Q graphics controller which integrates display, audio and touch onto a low cost, easy-to-use, single-chip solution. With 12 embedded widgets, transparency and anti-aliasing support, PWM backlight dimming control and much more, FT800Q brings fast and visually stunning graphics even to 8-bit MCUs with little Flash and RAM. It communicates with a microcontroller over SPI interface (up to 30 MHz). EVE Click contains flat cable connector, LM4864 audio amplifier, LED diode as well as screw terminals. The board is designed to use 3.3V power supply only.

Features & Specs

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE EVE Click
MIKROE EVE Click DEV-20450
$39.95 retail price.

Available Discounts

  • $37.95 | 25+ units
  • $35.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing