This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe EXPAND 5 Click
DEV-17185

Mikroe EXPAND 5 Click

SKU: DEV-17185

Mikroe EXPAND 5 Click features a low-voltage 24-bit I2C and SMBus I/O expander to provide general-purpose remote I/O for most microcontrollers via I2C.

Out of stock
SKU
DEV-17185

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe EXPAND 5 Click features a low-voltage 24-bit I2C and SMBus I/O expander to provide general-purpose remote I/O for most microcontrollers via an I2C serial interface. This Click board™ features the TCA6424A from Texas Instruments, and it operates over a power supply voltage range of 1.65V to 5.5V. Wide voltage range allows the TCA6424A to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power. The P-port outputs have high-current sink capabilities for directly driving LEDs while consuming low device current.

Features & Specs

  • On-board modules: TCA6424A
  • 24-bit, 400kHz I2C port expander
  • Wide voltage range
  • High-current sink outputs
  • GPIO, I2C interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe EXPAND 5 Click
Mikroe EXPAND 5 Click DEV-17185
$13.95 retail price.

Available Discounts

  • $13.25 | 25+ units
  • $12.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing