This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe EXPAND 6 Click
DEV-17579

Mikroe EXPAND 6 Click

SKU: DEV-17579

Mikroe EXPAND 6 Click uses an I2C configurable multi-port I/O expander with independently configurable pins as bi-directional input/outputs or PWM outputs.

Out of stock
SKU
DEV-17579

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe EXPAND 6 Click uses an I2C configurable multi-port I/O expander with independently configurable pins as bi-directional input/outputs or PWM outputs. The board features the Cypress Semiconductor CY8C9520A 20-bit I/O expander with EEPROM and 4 independently configurable 8-bit PWM outputs. The CY8C9520A operates as two I2C slave devices. First as a multi-port I/O expander, and second as a serial EEPROM with 3 Kbyte address space. It has a user default storage, flexible I2C address configuration, and a programmable interrupt function.

Features & Specs

  • On-board modules:
  • Cypress Semiconductor CY8C9520A 20-bit I/O expander with EEPROM, and 4 independently configurable 8-bit PWM outputs
  • 20-bit, 100kHz I2C port expander
  • Flexible I2C address configuration
  • Internal 3Kbyte EEPROM
  • User default storage
  • I2C interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 3.3V or 5V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe EXPAND 6 Click
Mikroe EXPAND 6 Click DEV-17579
$16.95 retail price.

Available Discounts

  • $16.10 | 25+ units
  • $15.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing