Mikroe EXPAND 7 Click
DEV-17623
Mikroe EXPAND 7 Click
SKU: DEV-17623
In stock
SKU
DEV-17623
Mikroe EXPAND 7 Click has a multi-port I/O expander with bi-directional input/outputs or PWM outputs.
Product Overview
Mikroe EXPAND 7 Click has a multi-port I/O expander with bi-directional input/outputs or PWM outputs. The board features the Cypress Semiconductor CY8C9540A 40-bit I/O port expander with EEPROM and 8 independently configurable 8-bit PWM outputs. The CY8C9540A operates as two I2C slave devices, first as a multi-port I/O expander, and second as a serial EEPROM with 11 Kbyte address space. It has a user default storage, flexible I2C address configuration, and a programmable interrupt and reset function.
Features & Specs
- On-board modules
- Cypress Semiconductor CY8C9540A 40-bit I/O expander with EEPROM, and 8 independently configurable 8-bit PWM outputs
- 20-bit, 100kHz I2C port expander
- Flexible I2C address configuration
- Internal 3Kbyte EEPROM
- User default storage
- I2C interface
- mikroBUS compatibility
- L (57.15mm x 25.4mm) click board size
- 3.3V or 5V input voltage
Documentation
Customer Reviews

Mikroe EXPAND 7 Click
DEV-17623
Stock and Customer Discounts
$26.95 retail price.
Available Discounts
- $25.60 | 25+ units
- $24.26 | 100+ units