This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Mikroe Fingerprint 3 Click
SEN-17666

Mikroe Fingerprint 3 Click

SKU: SEN-17666

Mikroe Fingerprint 3 Click is used to interface a compatible Fingerprint Sensor with Two-Color LED Ring with the host MCU.

Out of stock
SKU
SEN-17666

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Mikroe Fingerprint 3 Click is used to interface a compatible Fingerprint Sensor with Two-Color LED Ring with the host MCU. The board allows for securing projects with a biometric all-in-one fingerprint sensor that will make fingerprint detection and verification super simple. The Fingerprint 3 Click can be implemented in various applications. It can be embedded into end products like access control, attendance, or safety deposit box to integrate biometric security into designs.

Features & Specs

  • On-board modules
  • Fingerprint 3 Click is an adapter with a socket for the capacitive fingerprint sensor module scanner with a two-color ring indicator
  • Integrated image collecting
  • Ring indicator
  • Dust resistant
  • High recognition rate and the flexibility to adapt to different human finger conditions
  • UART interface
  • mikroBUS compatibility
  • S (28.6mm x 25.4mm) click board size
  • 3.3V input voltage

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Mikroe Fingerprint 3 Click
Mikroe Fingerprint 3 Click SEN-17666
$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing