Mikroe Flash 7 Click
DEV-17936
Mikroe Flash 7 Click
SKU: DEV-17936
In stock
SKU
DEV-17936
Mikroe Flash 7 Click features the GigaDevice Semiconductor GD25LQ16C high-performance 16Mbit SPI NOR Flash Memory solution with advanced security features.
Product Overview
Mikroe Flash 7 Click features the GigaDevice Semiconductor GD25LQ16C high-performance 16Mbit SPI NOR Flash Memory solution with advanced security features. It's designed to meet the different needs in various electronic applications in terms of density, performance, reliability, and security. It also provides low power consumption, and only requires 6 signals to communicate between the MCU and the memory. This reduces the design complexity and offers a reduction in board space and total system cost.
Features & Specs
- On-board modules
- Based on the GigaDevice Semiconductor GD25LQ16C high-performance SPI NOR Flash Memory solution with advanced security features
- Low power consumption
- High performance
- Reliability
- Advanced security features
- Data retention
- Interface
- QUAD,SPI
- Compatibility
- mikroBUS
- Click board size
- M (42.9mm x 25.4mm)
- Input Voltage
- 3.3V or 5V
Customer Reviews

Mikroe Flash 7 Click
DEV-17936
Stock and Customer Discounts
$9.95 retail price.
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units