Mikroe Force 3 Click
Mikroe Force 3 Click is used for implementing Force Sensing Resistors into projects that have resistance changes.
Product Overview
Mikroe Force 3 Click is used for implementing Force Sensing Resistors into projects that have resistance changes when a force, pressure, or mechanical stress is applied. The board features the Interlink Electronics FSR 400 series 34-00004 single zone Force Sensing Resistor. The resistor is a robust polymer thick film (PTF) device that exhibits a decrease in resistance with an increase in force applied to the surface of the sensor. The board is ideal for human-machine interface devices including automotive electronics, medical systems, industrial controls, and robotics.
Features & Specs
- On-board modules
- Interlink Electronics FSR 400 series 34-00004 single zone Force Sensing Resistor IC
- Low actuation force
- Wide sensitivity range
- Low power consumption
- Quick response
- I2C interface
- mikroBUS compatibility
- 28.6mm x 25.4mm click board size
- 3.3V input voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $25.60 | 25+ units
- $24.26 | 100+ units