Mikroe Force 5 Click
Mikroe Force 5 Click features a stable and flexible compensated/amplified micro FMAMSDXX025WC2C3 piezoresistive-based force sensor.
Product Overview
Mikroe Force 5 Click features a stable and flexible compensated/amplified micro FMAMSDXX025WC2C3 piezoresistive-based force sensor. The sensor is from Honeywell Sensing and Productivity Solutions and offers a digital output for reading force over the specified full-scale force span and a temperature range. Force 5 has low power consumption, a stable digital output, enhanced durability, and accuracy. The board is ideal for industrial applications like force/grip measuring equipment, load and compression sensing, robotics, and more.
Features & Specs
- On-board modules
- Force 5 is based on the FMAMSDXX025WC2C3, a piezoresistive-based force sensor offering a digital output for reading force over the specified full-scale force span and a temperature range from Honeywell Sensing and Productivity Solutions
- Low power consumption
- Stable digital output
- Enhanced durability and accuracy
- Reduced total error band
- I2C interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 3.3V Input Voltage
Customer Reviews
