Product Overview
H-Bridge MOSFET board represents a small-sized adapter board that allows you to connect all brushed DC motors (BDC) to a H-Bridge Driver Click board™. This board consists of five 5.08mm pitch screw terminals, with four of them on the left side suitable for a target H-Bridge Driver Click board™ connection with appropriate high and low side gate drive channels, and one on the right side for DC motor.
NOTE: This board can be connected to an H-Bridge Driver Click representing a bridge between those boards and DC motors.
H-Bridge MOSFET board represents an easy-to-use adapter board that allows the user to exercise all the functions of the H-Bridge Driver Click board™. This board consists of five 5.08mm pitch screw terminals to easily connect power and loads. Three of them on the left side of the board is suitable for a target H-Bridge Driver Click board™ connection with appropriate high and low side gate drive channels used to control the outputs or functions inside the circuit.
The first VIN terminal on the upper-left board side represents the PSMN019-100YLX MOSFET’s power supply connector, allowing an operating voltage range the same as the connected H-Bridge Driver Click board™. On the right side of the board, the OUT terminal is used to drive a load such as a brushed DC motor. This board also provides two LED indicators labeled as REVERSE and FORWARD to indicate when output operates reverse or forward.