Mikroe Hall Current 7 Click
SEN-17914
Mikroe Hall Current 7 Click
SKU: SEN-17914
Out of stock
SKU
SEN-17914
Mikroe Hall Current 7 Click provides economical and precise solutions for AC or DC current sensing.
Product Overview
Mikroe Hall Current 7 Click provides economical and precise solutions for AC or DC current sensing. The board features the Allegro MicroSystems ACS770 thermally enhanced, fully integrated, hall effect-based high precision linear current sensor. It has a 100µΩ current conductor. Applied current flows directly into the integrated conductor generating a magnetic field. An integrated low-hysteresis core concentrates the magnetic field sensed by the Hall element with a typical accuracy of ±1% and 120kHz bandwidth.
Features & Specs
- On-board modules
- Allegro MicroSystems ACS770 thermally enhanced, fully integrated, hall effect-based high precision linear current sensor with 100µΩ current conductor
- Ultralow-power loss
- High precision
- Improved total output error
- High reliability
- High accuracy
- Extremely stable output offset voltage
- Interface
- I2C
- Compatibility
- mikroBUS
- Click board size
- L (57.15mm x 25.4mm)
- Input Voltage
- 3.3V or 5V
Customer Reviews

Mikroe Hall Current 7 Click
SEN-17914