Mikroe Hall Current 9 click
Mikroe Hall Current 9 click features the AKM Semiconductor CQ3300 high-speed response coreless current sensor.
Product Overview
Hall Current 9 Click is a compact add-on board that provides a fast and precise solution for AC / DC current sensing. This board features the CQ3300, a high-speed response coreless current sensor using a Hall sensor that outputs the analog voltage proportional to the AC/DC from AKM Semiconductor. It employs a high sensitive InAs (Indium Arsenide) Hall element with the ability to detect both DC and AC with high accuracy and high speed. It has an ultra-fast high response of 0.5μsec, high galvanic isolation, and it is designed for the currents to range from -6.4A to +6.4A. This Click board™ is suitable for overcurrent applications and shows good performance in small-sized inverter applications.
Features & Specs
- On-board modules
- AKM Semiconductor CQ3300 high-speed response coreless current sensor using a Hall sensor that outputs the analog voltage proportional to the AC/DC
- Microchip MCP3221 successive approximation A/D converter with a 12-bit resolution
- Low power consumption
- High precision
- Highly sensitive quantum well structure InAs Hall element
- Characterized by the ability to detect DC and AC with high accuracy and high speed
- Analog, I2C interface
- mikroBUS compatibility
- M (42.9mm x 25.4mm) click board size
- 5V input voltage
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $15.15 | 25+ units
- $14.36 | 100+ units