Mikroe HAPTIC 2 Click
ROB-18164
Mikroe HAPTIC 2 Click
SKU: ROB-18164
Out of stock
SKU
ROB-18164
Mikroe HAPTIC 2 Click features the ON Semiconductor LC898302AXA motor driver dedicated to LRA and ERM applications.
Product Overview
Mikroe HAPTIC 2 Click features the ON Semiconductor LC898302AXA motor driver dedicated to LRA and ERM applications. The HAPTIC 2 is controlled by only one pin. This allows crisp vibration thanks to automatic braking and over-driving feature and ignores the deviation of resonance frequency thanks to auto-tuning function. The original driving waveform will enable reduced power consumption and is helpful to maintain battery lifetime.
Features & Specs
- On-board modules
- ON Semiconductor LC898302AXA linear vibration motor driver dedicated to LRA (Linear Resonant Actuator) and ERM (Eccentric Rotating Mass) applications
- Low power consumption
- Automatic adjustment to the resonance frequency for LRA
- Adjustable drive and brake voltage
- Low driving noise
- Available to drive an LRA and ERM
- PWM interface
- mikroBUS compatibility
- S (28.6mm x 25.4mm) click board size
- 3.3V input voltage
Documentation
Customer Reviews

Mikroe HAPTIC 2 Click
ROB-18164